Twitter Facebook Linkedin Youtube
Prysmian Group UK

UK

Prysmian group - logo

Prysmian - Draka - logo

Cat-6a Keystone

Cat-6a Keystone

 

UC Connect shielded and unshielded snap-in jacks offer 3rd party testing to meet all requirements facilitating up to 10G channel performance.

The jacks fit all UC Connect snap-in style faceplates, floorboxes and patch panels. Its tool-free termination makes installations quick and easy.


UCCONNECT Cat.6A FTP Keystone Jack 90° Tool-less in Silver

Cat.6A Shielded Tool-Less 90° Keystone Jack

  • Easy install facilitated by tool free wire termination
  • Fully compatible with our full range of faceplates, adapters and boxes
  • PoE+ IEEE 802 3at suitable for power over Ethernet +
  • 10Gigabit Component level compliance to ISO/IEC 11801:2002 (including Amendment 2 – 2nd Edition), Amendment 2 to CENELEC EN 50173-1 (2010) and IEC 60603-7-51, ANSI TIA 568-C.2
  • Easy install facilitated by tool free wire termination
  • Fits into 32 mm back-box/floor-box/grid box with angled adapter