Twitter Facebook Linkedin Youtube
Prysmian Group UK

UK

Prysmian group - logo

Prysmian - Draka - logo

Universal Cables

Universal Cables

The universal cables or Indoor/outdoor cables are cables intended for mixed indoor and outdoor use. They may be used for connecting office and industrial buildings or as drop cables for fibre optic telecom networks. The universal cables have a UV stabilized and weather-resistant sheathing, and in addition feature fire-retardant properties.


2-24 Fibre INT/EXT Tight Buffer


2-24 Fibre INT/EXT Central Tube


2-24 Fibre INT/EXT Central Tube Metallic Armour


2-264 Fibre INT/EXT Stranded Loose Tube


2-264 Fibre INT/EXT Stranded Loose Tube Metallic Armour