EN - Stories - Multimedia & Enterprise Solutions - D65 Cable

New from Prysmian Group: Fully CPR Compliant Draka Cat.6 U/UTP B2ca D65 Cable

EN - Stories - Multimedia & Enterprise Solutions - D65 Cable - Body (top)

New from Prysmian Group: Fully CPR Compliant Draka Cat.6 U/UTP B2ca D65 Cable

New from Prysmian Group: Fully CPR Compliant Draka Cat.6 U/UTP B2ca D65 Cable

Following extensive research and development, Prysmian Group, the world’s largest cable manufacturer, has launched its new Draka UC400 23 Category 6 U/UTP LSHF D65 B2ca data cable that is fully compliant with the Construction Products Regulation (CPR).

The new UK manufactured Draka cable has a genuine Euroclass B2ca s1a d1 a1 fire performance rating for full CPR compliance without compromising data transmission levels; it delivers full Category 6 / Class E compliant electrical performance.  This has been a key challenge faced by manufacturers, including Prysmian, frequently resulting in compromise or failure of one of three aspects; Data transmission performance, installation usability (high density diameter & low weight) and fire safety rating. However, with CPR for cable products that are permanently installed in buildings in force, compromise is simply not an option. CPR requires third party testing of cables with a Notified Body for heat-energy content, plus spread of fire, smoke, acidity, heat emission and droplet formation (burning drops of plastic that spread fire), to ensure they meet fire performance requirements laid out in the harmonised European standard for cables in construction works subject to reaction to fire requirements under the CPR (EN 50575)   

Prysmian has therefore invested considerable resources in developing the new cable, with success achieved through a range of material engineering developments, optimisation of the cable construction design (including a fine balancing of the volume of air spaces within the cable) and fine tuning of the manufacturing processes.  At the same time, the new cable remains compact, with a high degree of flexibility for easy installation, with Draka claiming there is no difference in handling performance, to its existing high density Dca rated cables.

EN - Stories - Multimedia & Enterprise Solutions - D64 Cable - Header bottom

The Draka UC400 23 Category 6 U/UTP LSHF D65 B2ca data cable has been introduced following the recently launched the D64 Cca rated version, which is CPR compliant even when deployed from a 305m Reelex® box.  While working on the new Category 6 U/UTP cable design, Prysmian discovered that cable which runs off the production line straight onto a reel retains its ‘as manufactured’ structure and integrity, but the treatment of the cable to load it into a box without a reel (by processes such as Reelex™) can have a significant negative impact on the resulting CPR Euroclass classification. As a result, the new D65 product is only available in reel format, to ensure that the B2ca Euroclass rating is maintained. A new whitepaper ‘A Safe Step Forward – The Challenges of Determining the Reaction to Fire Characteristics for Data Communication Cables’ has been released by Prysmian which cover this subject in more detail as well as the results of market surveillance testing of Cca & B2ca category 6 UTP cables which fail to meet the Euroclass rating stated on the supplied Declaration of Performance.

Click HERE to download the datasheet for the Draka Cat.6 U/UTP B2ca D65 Cable and to download a copy of the white paper, please click HERE