RFA feeder cables are compatible with standard connectors and accessories while their unique two-layer jacketing – harder HDPE surface outside, softer LDPE inside – provides the best cable protection in all installation environments, without sacrificing flexibility.
The foam dielectric has an extremely high degree of expansion and a special skin layer for extra protection.