EN - Products & Solution - Telecom - Multimedia & Enterprise Networks - Mobile-Network - Jumper Cables - Header

EN - Products & Solution - Telecom - Multimedia & Enterprise Networks - Mobile-Network - Jumper Cables - Text

Jumper cables are the perfect choice for antenna line connections. Features include stable electrical performance thanks to high quality superflexible cable and a special connector head design, and a soldered inner and outer conductor guarantees excellent return loss and low intermodulation.  The design of the assembly ensures the waterproofing of the jumper to IP 68 and is based on three principles:

  • 7-16 head sealing with O-rings
  • Induction soldering of the inner and outer conductors providing 360 degrees of contact and sealing
  • Enclosing the connection at the rear of the connector with injection molded body.

Search filter EN

Refine your search in Jumper Cables