Superflexible RFF and extraflexible RFE cables guarantee top performance in all circumstances. The secret to their high performance – small bending radius combined with low attenuation – lies in their deep spiral corrugation construction. This ensures exceptional flexibility and crush resistance.
RFX and RF2X coaxial antenna cables are coupled mode cables with a corrugated and milled outer conductor. RFX cables have slots in one line on the outer conductor and RF2X have slots in two lines on the outer conductor. These cables are also available with a suspension wire: RFXK and RF2XK. RFXT cables are radiating mode cables with a periodically slotted and overlapped copper tape outer conductor. Both cables families deliver excellent longitudinal attenuation and coupling loss.