Draka UC branded copper data cables (Cat.5e, Cat.6, Cat.6A, Cat.7, Cat.7A, Cat.8.2 and MULTIMEDIA cables) provide unequaled performance headroom and reliability to a variety of applications and allow highest transmission rates.
Draka UCFIBRE branded optical fibre data cables support the latest leading edge transmission standard up to 100 Gigabit Ethernet and provide the ideal basis for the move to faster transmission protocols in the future. When it comes to data transmission cables, more and more users decide for fibre technology. It is the undisputed number one in today’s Local Area Networks (LAN) – structured cabling in campus and riser networks.