EN - Products & Solution - Transportation & Mobility - Marine - Temar TM Shipboard Cables - Generic Header

TEMAR TM Shipboard Cables

TEMAR <sup>TM</sup> Shipboard Cables

EN - Products & Solution - Transportation & Mobility - Marine - Temar TM Shipboard Cables - Editorial Text Intro

Our TEMARTM range of products provide the entire ship building industry with state-of-the-art cable solutions, thanks to lighter products that are easy to install and readily available.

In addition, Prysmian can offer dedicated tailor-made product lines designed to meet specific OEMs requirements. Prysmian’s TEMARTM product line incorporates a wide range of marine cables covering all possible uses on board a vessel, including all families of power cables from 1 kV to 20 kV, telecom cables with various braiding and shielding alternatives as well as special bus and fibre optic cables. In addition, Prysmian can also provide coaxial, radiating antenna and data cables. Thanks to the variety of cable sizes all customer needs can be met.

Search filter EN

Refine your search in Temar Shipboad Cables